Marca: Killark
ID del Catálogo: ZHLN-270
Used to secure conduit hubs or similar products entering an encloser, these zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-270
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373430
Dimensions
1.7 in x 1.7 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
3/4"
Length
1.7 in
Width
1.7 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20