Image of HKHPBPMTMR HKH Series Maintained Mushroom Push/Pull Button, Red

HKH Series Maintained Mushroom Push/Pull Button, Red

Marca: Killark

ID del Catálogo: HKHPBPMTMR

Maintained Mushroom Push/Pull Button, Red

  • Actuator for use with HKH Din Rail and Panel Mounted contact blocks for Type 3, 4, 4X, 12, 13 and IP66 applications.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.