Marque: Killark
No de catalogue: 370
Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
370
Couleur
Silver
Indicateur EU RoHs
Contact Manufacturer
Matériau
Steel
Série
Duraloy 7
Type
Conduit Body Cover
Type de couvercle
Stamped
Type de fini
Natural
UPC
783936010274
Diamètre extérieur
2 in
Dimensions
11 po x 7 po x 3.75 po
Hauteur
3.75 in
Largeur
7 in
Longueur
11 in
Poids
0.2 lb
Poids brut de l'emballage
0.2
Taille du moyeu
1"
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Quantité dans l'emballage
20