Marque: Killark
No de catalogue: VP6475
VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.
Application
Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities
Catalog Number
VP6475
Indicateur EU RoHs
Contact Manufacturer
Matériau
Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Plage de passe-câbles
0.65-1.50
Série
VersaMate
Type
Style I
Type
Pin & Sleeve
Type de fini
Baked Powder Epoxy/Polyester Finish
UPC
783936834511
Dimensions
8.81 po x 3.68 po x 3.68 po
Hauteur
3.68 in
Largeur
3.68 in
Longueur
8.81 in
Courant nominal
60 A
Fréquence nominale
50-400 Hz
Tension nominale
Nombre de fils
4
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer