Marque: Killark
No de catalogue: FF-45-4-EX
Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.
Application
To change direction in rigid or IMC conduit systems.
Catalog Number
FF-45-4-EX
Couleur
Gray
Indicateur EU RoHs
Contact Manufacturer
Matériau
Aluminum, Copper Free (less than 4/10 of 1%)
Série
FF
Type
45 Degree Elbow
Type de fini
Powder Epoxy Paint
UPC
783936095738
Poids brut de l'emballage
0.32
Taille du moyeu
1-1/4"
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer