Image of GCBB-1Q GCBB-1Q - GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center Enclosure-One 1-Pole - 120VAC - Hub Size 3/4 In-14 NPT

GCBB-1Q - GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center Enclosure-One 1-Pole - 120VAC - Hub Size 3/4 In-14 NPT

Brand: Killark

Catalog ID: GCBB-1Q

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center Enclosure-One 1-Pole - 120VAC - Hub Size 3/4 In-14 NPT

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.