Marque: Killark
No de catalogue: GRSS-1M
GR series are the go to outlet bodies for multiple hub configurations and are installed to protect conductors in threaded rigid conduit. Some configurations offer mounting lugs with cover included. All GR series are available in the copper-free aluminum with our superior electro-statically applied paint, some are available in our Duraloy® iron.
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GRSS-1M
Couleur
Gray
Indicateur EU RoHs
Contact Manufacturer
Matériau
Iron
Série
GR Outlet Bodies
Type
Outlet Body With Cover
Type de couvercle
Blank
Type de fini
Powder Epoxy Paint
UPC
783936232058
Dimensions
7.625 po x 6.875 po x 9.125 po
Hauteur
9.125 in
Largeur
6.875 in
Longueur
7.625 in
Poids brut de l'emballage
6.38
Taille du moyeu
1/2"
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Classement(s) de risque
Numéro de dossier « CSA »
LR11716
Numéro de dossier « UL »
E10514
Quantité dans l'emballage
1