Marque: Killark
No de catalogue: K3501
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K3501
Couleur
Gris
Indicateur EU RoHs
Contact Manufacturer
Matériau
Fer, malléable
Série
K Series
Type
Straight
Type
Straight Liquidtight Insulated Connector
Type d'isolant
Insulated
Type de fini
Zinc Plated
UPC
783936991498
Taille du moyeu
3-1/2"
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Classement(s) de risque
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
Numéro de dossier « CSA »
LR70873
Numéro de dossier « UL »
E22699