Image of MOT-0M Moyeu en T de 4 po, corps de conduit en fer Mogul, MOT-0M
* Image représentative
Image of MOT-0M Moyeu en T de 4 po, corps de conduit en fer Mogul, MOT-0M

Moyeu en T de 4 po, corps de conduit en fer Mogul, MOT-0M

Marque: Killark

No de catalogue: MOT-0M

Moyeu en T de 4", corps de conduit fer Mogul.

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

Détails du produit

Général

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOT-0M

Couleur

Glossy gray

Indicateur EU RoHs

Contact Manufacturer

Matériau

Iron

Motif du moyeu

T

Série

Moguls

Type

Mogul Conduit Body With Cover & Gasket

Type de fini

Powder Epoxy Paint

UPC

783936555683

Dimensions

Dimensions

36 po x 6 po x 8 po

Hauteur

8 in

Largeur

6 in

Longueur

36 in

Poids brut de l'emballage

109.5

Taille du moyeu

4"

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Classement(s) de risque

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).