Marque: Killark
No de catalogue: EAC-4
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EAC-4
Couleur
Gray
Indicateur EU RoHs
Contact Manufacturer
Matériau
Aluminum, Copper Free (less than 4/10 of 1%)
Motif du moyeu
C
Série
E Series
Type
Conduit Body
Type de fini
Powder Epoxy Paint
UPC
783936165134
Dimensions
8.438 po x 2.5 po x 2.875 po
Hauteur
2.875 in
Largeur
2.5 in
Longueur
8.438 in
Poids brut de l'emballage
1.02
Taille du moyeu
1-1/4"
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Quantité dans l'emballage
8