Brand:
Metron/Metron-Eledyne
Catalog ID:
HCMP430
Metron Fire Pump Controllers conform to the latest requirements of National Fire Protection Association's Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 700 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 60 Hz. These controllers are for use on Reduced Voltage type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability.
Application
Catalog Number
Series
Temperature Range
Type
Frequency Rating
Power Factor
Voltage Rating
Industry Standard(s)