- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
Item Added to Your Cart!
HCMPT450TS
By Metron
HCMPT450TS
By Metron
MPT450TS Pilot Series Autotransformer Closed Transition Start Type with Automatic Transfer Switch incorporates a heavy-duty autotransformer with taps available at 50%, 65%, and 80% to reduce the starting voltage to the motor. The autotransformer is factory wired to the 65% taps unless otherwise specified.The starting inrush current drawn from the power source is reduced to approximately 25% of normal when using the 50% tap, 42% of normal on the 65% tap, and 64% of normal on the 80% tap (other taps are available, consult factory representatives for more information).The timing between reduced voltage start and full voltage operation is field adjustable to accomodate specific installation requirements. An emergency start handle to close starting contactor independent of automatic control is also supplied as standard. When used, this handle will bypass the reduced voltage start feature and start the motor with full inrush current drawn from the power source.
More Options
Get a Quote
Product Details
General
Application | Fire Protection System |
Series | MPT Pilot |
Type | Autotransformer Closed Transition Start with ATS |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Installation/Instruction Manual (IOM)
Customer Use Drawings
Submittal Packages
Please wait, preparing to download your file.