- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
Item Added to Your Cart!
HCMPT700
By Metron
Catalog ID: HCMPT700
HCMPT700
By Metron
Catalog ID:
HCMPT700
MPT700 Pilot Series Soft Start Fire Pump Controllers utilize a solid state motor controller. The motor voltage is raised to an adjustable initial torque value. The motor voltage is gradually increased during the acceleration ramp time, max. of 10 seconds per NFPA 20. After a minimum run time and all starting causes have returned to normal, the controller will initiate a ramp down process by smoothly decelerating the motor at an adjustable rate to a stop. This smooth acceleration/deceleration of the motor reduces surges and water hammer in the sprinkler system. In-rush current can be adjusted as low as 25%.
More Options
Get a Quote
Product Details
General
Application | Fire Protection System |
Series | MPT Pilot |
Temperature Range | 4.4⁰C to 50⁰C |
Type | Solid State Soft Start |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Power Factor | 15-600 |
Voltage Rating | 200-600 V |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Customer Use Drawings
Submittal Packages
Please wait, preparing to download your file.