- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
UK Based
-
Solutions
-
Solutions
-
UK Based
-
UK Based
- Metron Eledyne
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
Item Added to Your Cart!
HCLXi-1300
By Metron
HCLXi-1300
By Metron
Model LXi-1300 is a combined automatic and manual reduced voltage autotransformer fire pump controller applied where the capacity of the power source does not permit full voltage starting of the motor. The controller is used with standard three (3) lead squirrel cage motors. A heavy-duty autotransformer is supplied with standard taps at 50%, 65% and 80% to reduce the starting voltage to the motor. The autotransformer is factory wired to the 65% taps unless otherwise specified when ordered.The starting inrush current drawn from the power source is reduced to approximately 25% of normal when using the 50% tap, 42% of normal on the 65% tap, and 64% of normal on the 80% tap.An adjustable timing relay is provided to control the time between reduced voltage start and full voltage run. A manual "emergency run" operator is supplied for emergency starting. When the operator is pushed "On" the motor starts and runs at full voltage until the operator is pushed "Off".
- LXi Microprocessor Logic & Control
- Coordinated design engineered, built, tested and labeled by one manufacturer
- Suitable for use as service entrance equipment
- Full compliment of visual indicators
- Communications port
- LCD display shows simultaneous reading of all phases for amps and volts, and system pressure
- Full range of horsepower ratings and voltages
- Ample cable bending space
Product Details
General
Application | Fire Protection System |
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.