Image of HCMP700 MP700 Solid State Soft Start
Discontinued

MP700 Solid State Soft Start

Brand: Metron/Metron-Eledyne

Catalog ID: HCMP700

MP700 Solid State Soft Start

  • NEMA Type 2 drip proof metal freestanding enclosure
  • Operator Interface Device (OID) with 4 lines by 20 character display with large character backlit Liquid Crystal Display (LCD) capable of being read in both direct sunlight or dark lighting conditions
  • 10 pushbuttons for easy screen navigation, LED lamp test, alarm reset, controller test and horn silencing
  • All controller settings are programmable through the OID. All features are enabled or disabled through the OID, no jumpers or external wires are needed allowing easy field modification The system status data is displayed on the OID. The displayed items include: System pressure, Phase to Phase (AB, BC, AC) voltage, Phase current (A, B, C), Current time and date, System Events and Notifications such as Remote Start, Local Start etc., Number of starts, Total motor run hours, Time remaining on sequential motor start and motor stop timers, Status of automatic stop setting
  • Auxiliary alarm functions displayed on the OID LCD screen
  • Removable labels to allow for easy field language changes
  • Lamp test feature
  • Foreign languages selectable through the OID
  • Audible horn with silence feature for silenceable alarms
  • Microprocessor based logic with real time/date clock capable of running a minimum of 14 days without AC power connected to controller
  • SD Memory card used to record pressure log, event and log, and auxiliary user programs. Pressure log is stored in separate comma delimited ASCII text files with each file containing data for one day. The SD card is removable and can be read by any PC equipped with an SD card reader
  • Input and output status LED’s provide visual indication of each discrete input’s or output’s on/off status
  • One RS485 Serial Port
  • MODBUS Communication Protocol via RS485 port
  • Service Entrance Rated

General

Application

Fire Protection System

Catalog Number

HCMP700

Series

MP

Temperature Range

4.4⁰C to 50⁰C

Type

Solid State Soft Start

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

15-600

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Temperature Range

4.4⁰C to 50⁰C