text.skipToContent text.skipToNavigation

HCRAPD120V

By Metron 

Catalog ID: HCRAPD120V

By Metron
Catalog ID:  HCRAPD120V
Remote Alarm Panel for Diesel Engine Controllers.

More Options

Product Details

General

Application Fire Protection System
Weather Rating NEMA 1 indoor

Dimensions

Weight 6.5 lb

Electrical Ratings

Voltage Rating 120 V
Voltage Rating Description 110/120

Resources and Downloads