
Brand: Metron/Metron-Eledyne
Catalog ID: HCRAPE120V
Metron Model RAP-E Remote Alarm Panels for Electric Fire Pump Controllers have been designed to provide reliable audible and visual alarms for electric and diesel fire pump controllers in accordance with NFPA 20. This requires that visual and audible alarms powered by a reliable source, not exceeding 125 volts, be located at a point of constant attendance when the pump room is not constantly attended.
Application
Fire Protection System
Catalog Number
HCRAPE120V
Dimensions
4.5 in x 10.3 in x 8 in
Height
8 in
Length
4.5 in
Weight
6.5 lb
Width
10.3 in
Frequency Rating
50/60 Hz
Voltage Rating
120 V
Industry Standard(s)
UL & CUL