Image of  LXi-1400 Electric Fire Pump Controller Reduced Voltage
Discontinued

LXi-1400 Electric Fire Pump Controller Reduced Voltage

Brand: Metron/Metron-Eledyne

Model LXi-1400 is a combined automatic and manual reduced voltage primary resistor fire pump controller, applied where the capacity of the power source does not permit full voltage starting of the motor. The controller is used with standard three (3) lead squirrel cage motors. High capacity stainless steel resistors are supplied, which reduce inrush current to approximately 50% of normal. An adjustable timing relay is provided to control the time between reduced voltage start and full voltage run. A manual "emergency run" operator is supplied for emergency starting. When the operator is pushed "on" the motor starts and runs at full voltage until the operator is pushed "off".

  • LXi Microprocessor Logic & Control
  • Coordinated design engineered, built, tested and labeled by one manufacturer
  • Suitable for use as service entrance equipment
  • Full compliment of visual indicators
  • Communications port
  • LCD display shows simultaneous reading of all phases for amps and volts, and system pressure
  • Full range of horsepower ratings and voltages
  • Ample cable bending space

General

Application

Fire Protection System