Image of  HCMP300 - Across-The-Line Start Type
Image of  HCMP300 - Across-The-Line Start Type
Image of  HCMP300 - Across-The-Line Start Type

HCMP300 - Across-The-Line Start Type

Brand: Metron/Metron-Eledyne

Metron/Metron-Eledyne Fire Pump Controllers conform to the latest requirements of National Fire Protection Association's Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 600 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 60 Hz. These controllers are for use on Across-the-Line type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability. The cabinet is fabricated or heavy gauge reinforced steel with drip-proof hood. All field wiring and service connections may be made from the front, allowing the controller to be mounted flush against a wall. The controller is completely wired,assembled, and tested at the factory before shipment, and ready for immediate installation. The MP300 Series Combined Manual and Automatic Fire Pump Controllers use full voltage starting. This configuration provides full voltage to the motor windings, producing full inrush current and developing full locked rotor torque.