METRON_MP700-CLOSED_PRODIMAGE
METRON_MP700-CLOSED_PRODIMAGE
METRON_MP700-OPEN_PRODIMAGE

MP700TS Solid State Soft Start with transfer switch

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCMP700TS

MP700TS Solid State Soft Start with transfer switch

Metron series MP700 Solid State Soft Start, reduced voltage, automatic Fire Pump Controllers provide "Soft" starting and "Soft" stopping of electric motors. This solid state starting method reduces the inrush current and mechanical shocks associated with other conventional reduced voltage starting types. At start-up, a break away current is provided, followed by a timed ramp-up to 500% of the motor's full load amps. Initial current steps as well as current ramp time are completely adjustable to provide optimum starting in any electrical motor driven fire pump application.

Product details

General

Application

Fire Protection System

Catalog Number

HCMP700TS

Series

MP

Temperature Range

4.4⁰C to 50⁰C

Type

Solid State Soft Start with ATS

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

15-600

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads