Image of HCMP800TS-700 HCMP800TS-700 - Variable Speed Pressure Limiting Soft Start Bypass with Automatic Transfer Switch
Image of HCMP800TS-700 HCMP800TS-700 - Variable Speed Pressure Limiting Soft Start Bypass with Automatic Transfer Switch

HCMP800TS-700 - Variable Speed Pressure Limiting Soft Start Bypass with Automatic Transfer Switch

Brand: Metron/Metron-Eledyne

Catalog ID: HCMP800TS-700

Variable Speed Pressure Limiting Soft Start Bypass with Automatic Transfer Switch

The MP800TS Series Combined Manual and Automatic Fire Pump Controllers with Transfer Switch allow the pump to be run at variable speed to limit the system pressure to a predetermined point with varying suction pressure. These controllers are for use on Variable Speed Pressure Limiting applications. Sizes range from 15 to 350 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 50 or 60 Hz. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability. The cabinet is fabricated from heavy gauge reinforced steel with drip-proof hood. The controller is completely wired, assembled, and tested at the factory before shipment and ready for immediate installation.

Service Entrance Rated

Product details

General

Application

Fire Protection System

Catalog Number

HCMP800TS-700

Series

MP

Temperature Range

4.4⁰C to 50⁰C

Type

Variable Speed Pressure Limiting with ATS

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

50-350

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads

Specifications

Installation Manuals