Brand: Metron/Metron-Eledyne
Catalog ID: HCRAPD120V
remote pushbutton start
Application
Fire Protection System
Catalog Number
HCRAPD120V
Weather Rating
NEMA 1 indoor
Weight
6.5 lb
Voltage Rating
120 V
Voltage Rating Description
110/120