Image of  LX-3000 Diesel Electric Fire Pump Controller
Discontinued

LX-3000 Diesel Electric Fire Pump Controller

Brand: Metron/Metron-Eledyne

The LX-3000 Fire Pump Controller is a combined automatic and manual diesel engine driven fire pump controller. These controllers are specifically designed and tested to be used with 12V or 24V fire pump diesel engines.Included as standard in the LX-3000 controller is the Hubbell LX-750, a dual, current limiting, switch mode battery charger which assures both sets of batteries are properly and adequately charged at all times.These controllers include all the required features to provide start and stop signals to the engine, monitor engine conditions and to provide audible and visual alarms for engine and controller conditions.

OBSOLETE LX-3000 Diesel Electric Fire Pump Controller