text.skipToContent text.skipToNavigation

2X4 REC ARCH TROFFER 4000K

by Progress Lighting 

Catalog ID: PLATLED24GU40

Progress Lighting LED troffers are specifically made for grid ceiling installations for commercial and residential use. Installation is quick and easy with the included hardware. This troffer provide 3200-Lumen, bright white 4000K color temperature light and are built to last for 54,000-hour.

  • New architectural styling
  • Color temperature 4000K
  • 4700 lumens, 82 CRI
  • LED lifetime of over 54,000 hours
  • Simple to install
  • 5 year limited warranty
  • Residential or commercial use
  • Universal voltage 120 to 227 V
  • Fully dimmable with 0-10V dimmer

$160.60 USD

Available to purchase from

$160.60 USD

Product Details

General

Can be mounted up or down No
Color White
Color Generic white
Color Rendering Index (CRI) 83 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Dimming Protocol 0-10V
Dimming Range 0-10V
Finish Name White
Finish Type painted
Glass Frosted
Lamp Included Yes
Lamp Type LED
Lamp Type Basic solid state
Mount location recessed
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Product Category Linear,Troffer
UPC 785247211333
Warranty Length 5 year warranty (Terms and Conditions apply)

Dimensions

Dimensions 47.875 in x 23.875 in x 4 in
Height 4 in
Length 47.875 in
Weight 7 lb
Width 23.875 in
Width Diameter Descriptor W

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 42 W
Lumens Per Watt 113 Lum/Watt
Power Factor 0.94
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Photometry

IES Files
PROG_PLATLED24GU40_17.01122_testlabreports