PROGRESS LIGHTING
PROG_PCDFW-WM-HG-BGL_v_PRODIMAGE
PROG_PCDFW-WM-HG-BGL_v_PRODIMAGE
PROG_PCDFW-WM-HG-WTL_v_PRODIMAGE
PROG_PCDFW-WM-HG-WTL_h_PRODIMAGE

LED Decorative Fabric Sconce - PCDFW Hour Glass Sconce

Brand:

Progress Lighting

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Fabricated hour glass shaped sconce uniquely crafted with a outer laminated fabric material.
  • Four fabric finish options available.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI

Product details

General

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Lamp Type

LED Integrated

Light Source

LED

New Products

No

Warranty Length

5-year Limited Warranty

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed