text.skipToContent text.skipToNavigation

LED Designer Post Top Luminaire - PCPTT

by Progress Lighting 

PCPTT is a perfect solution for Streetscape, Hospitality and Education environments.Traditional style post top luminaire with decorative cast aluminum cap mechanically attached to optical chamber. Cast aluminum multi-sided cage with UV stabilized acrylic lenses sealed for weather tight operation. Aluminum lower electrical chamber with bottom fitter to mount to 3”OD x 3”H tenon.One piece optical system with internal brass standoffs soldered to the board which can be field replaced. Two-piece die cut silicone and polycarbonate foam gasket ensures weather-proof seal around each individual LED and allows luminaire to be rated for high-pressure hose down ap-plications. The optical cartridge is secured to extruded housing with fasteners and heat pad to ensure thermal conductivity. Optics held into place without use of adhesives and complete assembly is gasketed for high pressure hose down cleaning.Luminaire equipped with LED driver that operates with 120-277V universal voltage, 50/60Hz and includes 0-10V dimming capability. Power factor is 0.92 at full load. All electrical com-ponents rated at 50,000 hours at full load and 25ºC ambient conditions. Thermal feedback between PCB and driver to protect luminaire from excessive temperature by reducing drive cur-rent as necessary. Surge protection standard with device providing surge current rating of 20KA using 8/20 pSec wave, LSP clamping voltage of 825V and surge rating of 540J.Polyester powder paint finish that is corrosion resistant and resists surface impacts up to 160 inch-pound.

Product Details

General

Warranty Length 5 year limited warranty

Certifications and Compliance

Certified Listed NRTL
Certified Listed Location Wet Location Listed

Resources/Downloads