- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Elevate Collection Three-Light Bath & Vanity
Item Added to Your Cart!
Elevate Collection Three-Light Bath & Vanity
Elevate Collection Three-Light Bath & Vanity
By Progress Lighting
$183.37 USD
Collection Name:
Elevate
Catalog ID:
P300022-031
Achieve a Modern look with the Elevate Collection three-light bath and vanity. Etched glass white shades provide a striking contrast to the Matte Black finish. Fixtures can be installed with glass facing up or down for added customization.
- Ideal for a bathroom
- Perfect for mid-century modern and modern style settings
- Classic matte black finish
- Elegant etched white glass shades
- Mount the light fixture facing up or down
- Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
- compatible with dimmable bulbs
- Measures 24.75-inch width by 7.5-inch height by 8-inch (extends from wall)
- Certifications: cULus Damp Location Listed
- Pairs with the Penn, Ratio, and Mod collections by Progress Lighting
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | Yes |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Bath & Vanity |
Glass | Etched White |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Bathroom |
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | porcelain |
Style | Modern |
Type | Vanity Light |
UPC | 785247227266 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 24.75 in x 8 in x 7.5 in |
Height | 7.5 in |
Height to Center | 5 in |
Length | 24.75 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.55 lb |
Width | 8 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 36 |
Resource Links
Instruction Sheet Number | 93072918 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products