text.skipToContent text.skipToNavigation

Elevate Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Elevate

Catalog ID: P300021-031

Achieve a Modern look with the Elevate Collection two-light bath and vanity. Etched glass white shades provide a striking contrast to the Matte Black finish. Fixtures can be installed with glass facing up or down for added customization.

  • Form beautifies function with Elevate’s bath and vanity fixtures
  • Crisp metallic frames encase etched-glass white shades
  • Mount the two-light bath fixture on the wall in bath and vanity settings to enhance a spa-like atmosphere
  • Each fixture can be hung with the glass facing up or down for extra customization
  • Its sleek profile and Modern design make it ideal for a streamlined bathroom
  • Dramatic Matte Black finish
  • Measures 15 3/8in W x 7 1/2in ht.
  • Uses two, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Vanity Light
Glass Etched White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Modern
UPC 785247227259
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.125 in
Height 7.5 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.2 lb
Width 15.375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads