text.skipToContent text.skipToNavigation

Allaire Collection Five-Light Chandelier

By Progress Lighting 

Collection Name:  Allaire

Catalog ID: P400004-020

By Progress Lighting
$150.70 USD $271.80
Collection Name:  Allaire
Catalog ID:  P400004-020
For those looking for an added sparkle in their homes, Allaire provides a casual luxe feel to any decor. Alternating oval and round vintage beads create beautiful strands that are completed by a large faceted glass pendalog. Champagne candles and an Antique Bronze finish add to the sophisticated design details. This five-light chandelier is part of our Design Series collection. Two shade styles, both featuring a rich Espresso trim, are available as accessories. (P860000-001, P860001-001).
  • Antique Bronze finish.
  • Provides a casual luxe feel to any decor.
  • Alternating oval and round vintage beads.
  • Completed by a large faceted glass pendalog.
  • Two shade styles, both featuring a rich Espresso trim, are available as accessories.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Vintage
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Bohemian
  • Luxury
  • New Traditional
  • Transitional
Type Chandelier
UPC 785247207671
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 26 in x 26 in x 30.75 in
Height 30.75 in
Length 26 in
Length - Installed 108.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 28.6 lb
Width 26 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Allaire Antique Bronze finish