text.skipToContent text.skipToNavigation

Bergamo Collection Twelve-Light Chandelier

by Progress Lighting 

Collection Name: Bergamo

Catalog ID: P400070-077

Bergamo features an elegant wispiness within a two-toned frame. Weathered stone accents and tassel details create a relaxed, rustic casual collection. These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space. Twelve-Light Chandelier in a Forged Bronze finish.

  • Tassel details enhance a relaxed, rustic casual collection
  • Features an elegant wispiness within a two-toned frame
  • Forged Bronze finish and weathered stone accents
  • Uses twelve 60-watt max. candelabra style bulbs (sold separately)
  • These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.

$996.60 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 6
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Forged Bronze
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 12
Number of Lamps Total 12
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Farmhouse
  • Transitional
UPC 785247219193
Warranty Length 1 year limited warranty

Dimensions

Height 46.875 in
Length - Installed 170 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 38.8 lb
Width 42.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads