PROG_P400086_143st64_PRODIMAGE
PROG_P400086_143st64_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_P400086_143_straight_PRODIMAGE
+3
PROG_P400086_143a19_PRODIMAGE

Blakely Collection Four-Light Island

$522.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400086-143

Collection name:

Blakely

The Blakely collection four-light linear chandelier is a fashion-forward design style. A rectangular frame celebrates geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • The open-form Blakely fixtures has Satin Brass candles on a sturdy iron frames—a fresh remake of traditional style
  • The four-light island works best over a kitchen island or long dining table
  • Its fashion-forward style complements both Modern and Traditional interiors
  • The frame’s Graphite finish encases a linear candelabra in Satin Brass
  • Measures 40 7/8in W x 11in ht.
  • Uses four, 60-watt max medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Island
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • New Traditional
Type
Linear Chandelier
UPC
785247229055
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11 in
Dimensions
40.875 in x 11 in x 17.25 in
Height
17.25 in
Length
40.875 in
Length - Installed
82.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
8.3 lb
Width
11 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93098725

Resources and downloads