PROGRESS LIGHTING
PROG_P400089_009_PRODIMAGE
PROG_P400089_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_cordin_shade_detailshot
+5
PROG_cordin_detail2_detailshot
Discontinued
Clearance

Cordin Collection Three-Light Chandelier

$63.38 USD
$265.76 USD

Brand:

Progress Lighting

Catalog ID:

P400089-009

Collection name:

Cordin

Featuring a striking combination of traditional and modern design, classic styling in the Cordin collection highlights a distinctive look for a variety of interiors. Elegant linear arms and a double-lined linen shade create a softer feel when combined with the vintage mechanical details and dual-tone frame. A Brushed Nickel finish with natural brass in three-light chandelier.

  • Classic styling in the Cordin collection highlights a distinctive look for a variety of interiors
  • Features a striking combination of traditional and modern design
  • A Brushed Nickel finish with natural brass accents
  • Elegant linear arms and a double-lined linen shade create a casual modern feel when combined with the vintage mechanical details and dual-tone frame
  • Chandelier uses three 75 watt max. medium base lamps, (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400089-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Transitional
  • Urban Industrial

Type

Chandelier

UPC

785247216376

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

25 in x 25 in x 19 in

Height

19 in

Length

25 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.5 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93084490