PROGRESS LIGHTING
PROG_P400022_015_PRODIMAGE
PROG_P400022_015_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_Sizing_guideline_graphic_Dining_Chandelier_info

Elevate Collection Five-Light Polished Chrome Etched White Glass Mid-Century Modern Chandelier Light

$438.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400022-015

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boasts glass shades and a frame inspired by Space Age styling. The trapezoidal form is accentuate in the Polished Chrome finish. This five-light chandelier is part of our Design Series collections.

  • Polished Chrome finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.
  • Features a fun and playful trapezoidal form.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400022-015

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Chandelier

UPC

785247207503

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.375 in x 27.375 in x 23 in

Height

23 in

Length

27.375 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12.28 lb

Width

27.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93072919