PROGRESS LIGHTING
PROG_P400021_031_PRODIMAGE
PROG_P400021_031_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+9
PROG_P400021_031_detail_PRODIMAGE

Elevate Collection Three-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light

$340.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400021-031

Collection name:

Elevate

Achieve a sleek and modern look with the Elevate Collections three-light chandelier. Etched glass white shades paired with a Matte Black frame provide an elegant contrast for Modern interior design settings. This fixture is part of our Design Series collections.

  • Like a graphic pendant necklace or drop earring, Elevate adds a clean panache to contemporary interiors
  • Etched-glass white shades add a pleasing glow
  • The three-light chandelier works well in a foyer, powder room or breakfast nook
  • Its modern, wire-like form adds energy to a Modern or minimalist interior
  • Inky Matte Black Finish
  • Measures 21 3/4in diameter x 23in ht.
  • Uses three 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400021-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Chandelier

UPC

785247227280

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.75 in x 21.75 in x 23 in

Height

23 in

Length

21.75 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.8 lb

Width

21.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93072919