PROG_P400049_104_PRODIMAGE
PROG_P400049_104_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_marche1_detailshot
PROG_marche4_detailshot
Discontinued
Clearance

Marche Collection Five-Light Polished Nickel Grey Mylar Shade Luxe Chandelier Light

$231.00 USD
$449.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400049-104

Collection name:

Marche

Marche is an eclectic arrangement of gleaming metal turnings, which recreates the vintage styles found in Parisian neighborhood markets. Polished Nickel elements are combined with a luxurious sheer silver organza shade and clear K9 glass elements. The five-light chandelier coordinates with Nisse or Caress collections to create a truly distinctive addition to your home.

  • Polished Nickel elements and luxurious sheer silver organza shades
  • Clear K9 glass discs
  • Recreates vintage styles found in Parisian neighborhood markets
  • Polished Nickel finish.
  • Part of the Design Series Collections offering high style and design.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Grey
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Luxury
  • Transitional
  • Mid-Century Modern
Type
Chandelier
UPC
785247212354
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 25.125 in
Height
25.125 in
Length
28 in
Length - Installed
100 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
19.76 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
9

Resources

Instruction Sheet Number
93077725

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights