PROGRESS LIGHTING
Image of P400176-031 Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light
Image of P400176-031 Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400176-031 Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light
+12
Image of P400176-031 Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light

Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light

$558.03 USD
OR

Brand: Progress Lighting

Catalog ID: P400176-031

Collection name: Orrizo

Suitable for sleek and sophisticated interiors, the Orrizo Collection's six-light chandelier presents an artful arrangement of clear glass and golden metal rods that adorn a Black band. Geometric and artisan design influences complement both Modern and Luxe settings. Common applications for these statement-making fixtures include dining rooms and bedrooms and foyers.

  • Sleek and sophisticated, the Orrizo is a modern interpretation of an iconic fixture
  • It's rods and bands illustrate geometric and artisan design influences
  • The six-light chandelier makes a statement in dining rooms, bedrooms and foyers
  • It can be staggered in a cluster for a large entry foyer or tall stair tower
  • Modern, Luxe styling gives this collection a clean, fresh appeal
  • The frame’s black finish provides a stark counterpoint to the fixture’s golden and glass accents
  • Measures 24in diameter x 19 3/8in ht.
  • Uses six, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400176-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

center lock-up

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Chandelier

UPC

785247228393

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 19.375 in

Height

19.375 in

Length

24 in

Length - Installed

84 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12.35 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93097613

Media

Videos

play
Progress Lighting - Chandelier Heights