PROGRESS LIGHTING
Image of P400098-078 Palacio Collection Five-Light Vintage Gold White Silk Fabric Shade Luxe Chandelier Light
Image of P400098-078 Palacio Collection Five-Light Vintage Gold White Silk Fabric Shade Luxe Chandelier Light
play
Palacio P400098-078
play
Progress Lighting - Chandelier Heights
+9
Image of P400098-078 Palacio Collection Five-Light Vintage Gold White Silk Fabric Shade Luxe Chandelier Light

Palacio Collection Five-Light Vintage Gold White Silk Fabric Shade Luxe Chandelier Light

$418.44 USD
OR

Brand: Progress Lighting

Catalog ID: P400098-078

Collection name: Palacio

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400098-078

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Chandelier

Glass

White Silk

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern

Type

Chandelier

UPC

785247218844

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27 in x 27 in x 21.5 in

Height

21.5 in

Length

27 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.94 lb

Width

27 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93085460

Media

Videos

play
Palacio P400098-078
play
Progress Lighting - Chandelier Heights