text.skipToContent text.skipToNavigation

Soiree Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Soiree

Catalog ID: P400018-020

Featuring a handsome, repeating geometric pattern and an updated iron frame, Soiree offers a touch of sparkle to any room. Tall candles are highlighted by a hand painted Champagne finish. The clear seeded glass shades in this three-light chandelier are secured with a locking ring - offering form and function in this Design Series collection.

  • Antique Bronze finish.
  • Handsome, repeating geometric pattern.
  • Updated iron frame.
  • Adds a touch of sparkle to any room.

$345.84 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Glass Clear seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
UPC 785247208517
Warranty Length 1 year warranty

Dimensions

Height 21.875 in
Length - Installed 97 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 16.5 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads