PROGRESS LIGHTING
PROG_P400008_009_PRODIMAGE
PROG_P400008_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
Discontinued
Clearance

West Village Collection Three-Light Brushed Nickel Etched Double Prismatic Glass Farmhouse Chandelier Light

$125.00 USD
$279.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400008-009

Collection name:

West Village

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Brushed Nickel with chrome accents provide touches of mixed metal. This three-light chandelier is part of our Design Series collections.

  • Brushed Nickel finish.
  • Modern form with industrial-inspired accents.
  • Double prismatic glass shades.
  • Three-spoke design glass holder.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400008-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

Type

Chandelier

UPC

785247205936

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 16.125 in

Height

16.125 in

Length

20 in

Length - Installed

82.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.9 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93072044