PROGRESS LIGHTING
Image of P350121-009 Blakely Collection Two-Light 13-5/8" Flush Mount
Image of P350121-009 Blakely Collection Two-Light 13-5/8" Flush Mount
Image of P350121-009 Blakely Collection Two-Light 13-5/8" Flush Mount
Image of P350121-009 Blakely Collection Two-Light 13-5/8" Flush Mount
+3
Image of P350121-009 Blakely Collection Two-Light 13-5/8" Flush Mount

Blakely Collection Two-Light 13-5/8" Flush Mount

$178.31 USD
OR

Brand: Progress Lighting

Catalog ID: P350121-009

Collection name: Blakely

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350121-009

Category General

Flush Mount

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional

Mount location

Flush-Mount

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • New Traditional

Type

Flush-Mount

UPC

785247229079

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.625 in x 13.625 in x 5.75 in

Height

5.75 in

Length

13.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.5 lb

Width

13.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93098274