PROGRESS LIGHTING
Brushed nickel one-light flush mount with a clear and clear seeded glass shade.
Brushed nickel one-light flush mount with a clear and clear seeded glass shade.
Image of P3868-09 Cinq Collection Brushed Nickel One-Light 12" Flush Mount
Image of P3868-09 Cinq Collection Brushed Nickel One-Light 12" Flush Mount
+3
Image of P3868-09 Cinq Collection Brushed Nickel One-Light 12" Flush Mount

Cinq Collection Brushed Nickel One-Light 12" Flush Mount

$176.66 USD
OR

Brand: Progress Lighting

Catalog ID: P3868-09

Collection name: Cinq

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P3868-09

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Urban Industrial

Light Distribution

Down

Light Source

Incandescent - Medium Base

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247236305

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 9.25 in

Height

9.25 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93068283