text.skipToContent text.skipToNavigation

Desiree Collection 16" Semi-Flush/Convertible

By Progress Lighting 

Collection Name:  Desiree

Catalog ID: P350106-134

By Progress Lighting
$92.40 USD $159.50
Collection Name:  Desiree
Catalog ID:  P350106-134
The Desiree collection features luxury materials and details reminiscent of Hollywood's "Golden Era." A Silver Ridge finish and clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback. The 16" semi-flush convertible is perfect for entry ways, bedrooms and halls.
  • The Desiree collection features luxury materials and details reminiscent of Hollywood's glamorous Regency period
  • Clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback
  • 3 light semi flush convertible fixture
  • Features a Silver Ridge finish
  • Uses three 60-watt max. candelabra style bulbs (sold separately)
  • A natural choice for closets, hallways and smaller areas within the home
  • Provides general illumination for a variety of interiors - including luxe, transitional and traditional
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type Semi-Flush Convertible
UPC 785247219681
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 15.875 in x 15.875 in x 14 in
Height 14 in
Length 15.875 in
Length - Installed 53 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8.82 lb
Width 15.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 28

Resources and Downloads