PROGRESS LIGHTING
PROG_P350040_109_PRODIMAGE
PROG_P350040_109_PRODIMAGE
PROG_pl_lumens_chart
PROG_P350040_109_canopy_PRODIMAGE
+5
PROG_P350040_109alt_PRODIMAGE

Elevate Collection Three-Light 11-3/4" Flush Mount

$162.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350040-109

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This three-light semi-flush is part of our Design Series collections.

  • Brushed Bronze finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350040-109

Category General

Close-to-Ceiling

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Transitional

Type

Flush-Mount

UPC

785247207473

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.75 in x 11.75 in x 9.875 in

Height

9.875 in

Length

11.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.4 lb

Width

11.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072920