PROGRESS LIGHTING
Image of P350029-104 Marche' Collection Three-Light Semi-Flush Convertible
Image of P350029-104 Marche' Collection Three-Light Semi-Flush Convertible
play
Marche P350029-104
Image of P350029-104 Marche' Collection Three-Light Semi-Flush Convertible
+6
Image of P350029-104 Marche' Collection Three-Light Semi-Flush Convertible

Marche' Collection Three-Light Semi-Flush Convertible

$279.18 USD
OR

Brand: Progress Lighting

Catalog ID: P350029-104

Collection name: Marche

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350029-104

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Grey

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Luxury
  • Transitional
  • Mid-Century Modern

Type

Semi-Flush Convertible

UPC

785247212385

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 14 in

Height

14 in

Length

18 in

Length - Installed

55 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.37 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93077727

Media

Videos

play
Marche P350029-104