text.skipToContent text.skipToNavigation

Rigsby Collection Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Rigsby

Catalog ID: P350128-078

The use of mixed media highlights a variety of elegant details are featured in the Rigsby Collection's three-light semi-flush convertible. A hint of faux marble appears in the horizontal cross bars, while Vintage Gold and Chrome accents create a dual toned finish. Decorated white gloss hardback shades lined with burnished gold foil complete the fixture.

  • The standard drum-shade semi-flush convertible fixture gets an upgrade with metal and marble ornamentation
  • Gold-lined white-gloss shades give this three-light semi-flush convertible a burnished glow from within
  • The brass, chrome and Carrera-like finishes evoke high-end kitchen styling, an ideal complement to similar finishes in a kitchen, breakfast room or bathroom
  • Its contemporary restraint and mixed metals make this fixture suitable for Modern and Luxe interiors
  • Sensuous Vintage Gold finish with Polished Chrome accents
  • Measures 18in diameter x 11 3/4in ht.
  • Includes ceiling-mount and hanging hardware
  • Uses three 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$292.38 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Semi-Flush
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Vintage Gold
Finish Type painted
Glass White with Brush Gold Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Luxury
Mount location Flush-Mount
Mounting for outlet box included plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247228119
Warranty Length 1 year warranty

Dimensions

Depth 11.75 in
Height 11.75 in
Length - Installed 52 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.73 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads