PROGRESS LIGHTING
Image of P710069-009 POINT DUME® Lookout Collection Brushed Nickel Wall Bracket
Image of P710069-009 POINT DUME® Lookout Collection Brushed Nickel Wall Bracket
Image of P710069-009 POINT DUME® Lookout Collection Brushed Nickel Wall Bracket
Image of P710069-009 POINT DUME® Lookout Collection Brushed Nickel Wall Bracket
+4
Image of P710069-009 POINT DUME® Lookout Collection Brushed Nickel Wall Bracket

POINT DUME® Lookout Collection Brushed Nickel Wall Bracket

$292.38 USD
O

Marca: Progress Lighting

ID del Catálogo: P710069-009

Nombre de la Colección: Point Dume™ - Lookout

The Lookout wall sconce has a modern classic styling that combines Brushed Nickel, clear seeded glass and handsome leather accents for an enduring sensibility that adds an uncomplicated elegance to any interior. Entirely at home in so many locations and lifestyles, the Lookout sconce is ideal to use when multiples are a must. This fixture is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Wall sconce with unique topstitched brown leather back plate and handsome leather-trimmed handle.
  • Line shines through a cylinder shade of seeded glass, banded top and bottom with Brushed Nickel.
  • Shade is suspended from parallel cut metal arms fastened by a riveted, brown leather strap handle.
  • Use restoration-style filament bulbs for added sophistication.
  • Use anywhere there is a need for more ambient or task light, or where floor space is at a premium.
  • Try in multiples along a hallway, in pairs bedside, flanking a fireplace or bath vanity, or in more traditional spaces such as a dining room to coordinate with the overhead lighting.
  • With its substantial form and bespoke leather detailing adding a touch of personality, Lookout is perfect for warmer Modern interiors.
  • A classic wall sconce design combined with unique bespoke leather detailing blends old with new, creating a New Traditional look that is both timeless and timely.
  • Finished in a subtly reflective Brushed Nickel for an elegant matte texture effect, offsetting clear seeded glass shade and brown leather detailing.
  • This oversized wall sconce is 6 in. wide and 12.875 in. high, with a depth of 7.375 in.
  • Use one, 60w max. candelabra medium base bulb incandescent or LED equivalent wattage bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Detalles del producto

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710069-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Brackets

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Living Room
  • Bedroom
  • Home Theater
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Modern
  • New Traditional

Type

Armed Glass Shade

UPC

785247231379

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

6 in x 7.375 in x 12.875 in

Height

12.875 in

Height to Center

7.75 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.63 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Relacionado con el Conductor

Ground Wire Color

Braided White

Wire Gauge

18

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

40

Recursos

Instruction Sheet Number

93101572

Recursos y descargas