PROGRESS LIGHTING
Image of P710070-160 POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce
Image of P710070-160 POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce
Image of P710070-160 POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce
Image of P710070-160 POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce
+3
Image of P710070-160 POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce
Discontinued

POINT DUME® Onshore Collection Brushed Brass Swing Arm Wall Sconce

$555.72 USD
OR

Brand: Progress Lighting

Catalog ID: P710070-160

Collection name: Point Dume™ - Onshore

Mixed metallics combined with a modern take on light and movement characterizes the Onshore series. The Onshore swing arm wall sconce has a flared shade created by a trio of bright white enamel bands, offering reflective surfaces that personify a fresh and uplifting choice for casual living. The adjustable arm extends from rectangular back plate via two parallel strips of lightly textured Brushed Brass, cradling the shade with industrial flair and providing a vibrant wash of downlight wherever ambient light is needed. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Onshore swing arm wall sconce has a flared shade created by a trio of bright white enamel bands.
  • Light permeates throughout the shade’s bands and washes the wall with vibrant downlight.
  • Sleek back plate and a pair of slim adjustable arms, all in Brushed Brass, extend the shade from the wall.
  • Install wherever a layer of flattering light is needed, such as in a larger room to highlight a unique feature.
  • Try bedside as a reading light, in a bathroom on either side of a vanity, or add to a stairway or hallway.
  • Onshore is inspired by the shoreline, with a light, open, and airy feeling evoking a true Coastal style.
  • Onshore’s updated styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern interiors.
  • With classic yet straightforward details, Onshore brings life and movement to New Traditional and Transitional spaces.
  • Lustrous Brushed Brass partners with crisp white enameled bands offering a study in contrast for a flawless finish.
  • Swing arm-style wall sconce is 11.75 in. high and 8.875 in. wide with depth extending to 22.5 in.
  • Use one, 60w max. medium base bulb incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710070-160

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Wall Brackets

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Great Room
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern

Type

Adjustable Swing Armed

UPC

785247231263

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.875 in x 22.5 in x 11.75 in

Height

11.75 in

Height to Center

4 in

Length

8.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.29 lb

Width

22.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93101586

Resources and downloads