PROG_P710070_160_PRODIMAGE
PROG_P710070_160_PRODIMAGE
PROG_P710070_160_lit_PRODIMAGE
PROG_P710070_160_altlit_PRODIMAGE
+3
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Onshore Collection Brushed Brass Swing Arm Wall Sconce

$555.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710070-160

Collection name:

Point Dume™ - Onshore

Mixed metallics combined with a modern take on light and movement characterizes the Onshore series by Jeffrey Alan Marks. The Onshore swing arm wall sconce has a flared shade created by a trio of bright white enamel bands, offering reflective surfaces that personify a fresh and uplifting choice for casual living. The adjustable arm extends from rectangular back plate via two parallel strips of lightly textured Brushed Brass, cradling the shade with industrial flair and providing a vibrant wash of downlight wherever ambient light is needed. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Onshore swing arm wall sconce has a flared shade created by a trio of bright white enamel bands.
  • Light permeates throughout the shade’s bands and washes the wall with vibrant downlight.
  • Sleek back plate and a pair of slim adjustable arms, all in Brushed Brass, extend the shade from the wall.
  • Install wherever a layer of flattering light is needed, such as in a larger room to highlight a unique feature.
  • Try bedside as a reading light, in a bathroom on either side of a vanity, or add to a stairway or hallway.
  • Onshore is inspired by the shoreline, with a light, open, and airy feeling evoking a true Coastal style.
  • Onshore’s updated styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern interiors.
  • With classic yet straightforward details, Onshore brings life and movement to New Traditional and Transitional spaces.
  • Lustrous Brushed Brass partners with crisp white enameled bands offering a study in contrast for a flawless finish.
  • Swing arm-style wall sconce is 11.75 in. high and 8.875 in. wide with depth extending to 22.5 in.
  • Use one, 60w max. medium base bulb incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

General

Can be mounted up or down
No
Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Brass
Finish Type
Plated
Fixture Type
Wall Brackets
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
Mount location
Wall
Mounting for outlet box included
Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Great Room
  • Living Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Style
  • Coastal
  • Modern
Type
Adjustable Swing Armed
UPC
785247231263
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.875 in x 22.5 in x 11.75 in
Height
11.75 in
Height to Center
4 in
Length
8.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.29 lb
Width
22.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Gauge
18
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93101586

Resources and downloads