PROGRESS LIGHTING
PROG_P710068_160_PRODIMAGE
PROG_P710068_160_PRODIMAGE
PROG_Sizing_guideline_Bath_Sconces_info
PROG_Sizing_guideline_Bedroom_Sconce_info
+3
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Sandbar Collection Brushed Brass Wall Sconce

$321.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710068-160

Collection name:

Point Dume™ - Sandbar

Timeless Brushed Brass offsets contemporary detailing in the luxurious Sandbar sconce. Designer Jeffrey Alan Marks mixes milk glass with tiers of Brushed Brass banding for memorable lighting with infinite design applications. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Layered tiers of mellow Brushed Brass bands curve over opaque milk glass in the Sandbar Wall sconce.
  • Light glows between the metallic bands and is also cast above and below on the wall in a beautiful effect.
  • Clean and simple design pairs perfectly with Sandbar pendant and semi-flush lighting pieces.
  • Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
  • A simple yet sophisticated silhouette and rich color scheme creates a look that exudes glamour, making the Sandbar sconce ideal for Luxury spaces.
  • Strong lines balance the sleek design of the Sandbar sconce, offering a statement piece that has its home in Modern interiors.
  • Lustrous Brushed Brass partners with silky opaque milk glass offering a study in contrasts for a flawless finish to the Sandbar sconce.
  • Sandbar is a slightly oversized sconce measuring 12 in. height, 4.5 in. depth and 8.875 in. wide, making an artistic impact on a wall.
  • Use one, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710068-160

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Wall Sconces

Glass

Milk Glass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxury
  • Modern

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Dining Room
  • Stairways
  • Home Theater
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Luxury
  • Modern

Type

Flush-Mount

UPC

785247231256

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.875 in x 4.5 in x 12 in

Height

12 in

Height to Center

6 in

Length

8.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.48 lb

Width

4.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93100962

Resources and downloads