PROGRESS LIGHTING
PROG_P500196_081_t8_PRODIMAGE
PROG_P500196_081_t8_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+3
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Shearwater Collection Antique Nickel Large Pendant

$1,301.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500196-081

The Shearwater series embodies designer Jeffrey Alan Mark’s love of easy coastal living. With true California style, the Shearwater pendant is an Antique Nickel lantern trimmed with a signature Maliblue accent, giving an unexpected pop of color inside the roof of the fixture. Bespoke details include a handsome beige topstitched leather handle. Clear glass shades surround a four-light candelabra to complete the look. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Lantern-style hanging pendant with a light and airy coastal feel and modern design.
  • A surprising pop of blue-gray color, Maliblue, highlights the inside of the lantern roof for an extra, special detail.
  • A handsome beige stitched leather handle tops the lantern with bespoke flair.
  • Clear glass panels surround a sleek four-arm candle tube light, with finial detailing that gives a modern look to classic candelabra styling.
  • Triangular pieces of clear glass join in an elegant point at the bottom of the pendant adding yet another level of detail to Shearwater’s design.
  • The Shearwater lantern-style pendant is versatile and can be used in many spaces.
  • Try Shearwater in an unexpected spot like over a side table or coffee table, in multiples in a reading or breakfast nook, as a bedside pair or other gathering spots, workspaces, and hideaways.
  • Shearwater takes its lead from elements of the coast, with natural materials and a light, open, and airy feeling evoking a true Coastal style.
  • Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
  • With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
  • Metal lantern frame and candelabra is finished in shimmery Antique Nickel, offset with a pop of Maliblue blue-gray finish lining the lantern’s ceiling.
  • Clear glass panels protect the light source while giving a light and airy feel.
  • Large scale lantern style pendant, with a height of 32 in. and width of 16.25 in.
  • Chain adjustable. length to 109 in.
  • Use four, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
  • Try Edison, clear or other decorative filament bulbs for added style.
  • Ceiling mounted, with six ft. of 9-gauge chain supplied.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500196-081

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Great Room
  • Dining Room
  • Bedroom

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Coastal
  • Farmhouse

Type

Pendant

UPC

785247231195

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.25 in x 16.25 in x 32 in

Height

32 in

Length

16.25 in

Length - Installed

109 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

46 lb

Width

16.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93100956